Text for tenders: Inserts for busbar supports


Inserts for busbar supports

Inserts for busbar supports

SV 3000.000, 3050.000, 3064.000, 3078.000

for installation of Cu bars 9.53 x 25.40 mm in the

busbar support.

Rated operating voltage: 1000 V~, 50/60 Hz

for busbars: 9.53 x 25.40 mm 3/8 x 1 inch

Rated current: 599 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C



Manufacturer: Rittal
Type: Inserts for busbar supports   SV 3012000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
