Text for tenders: Inserts for busbar supports


Inserts for busbar supports

Inserts for busbar supports

SV 3000.000, 3050.000, 3064.000, 3078.000

for installation of Cu bars 3.18 x 25.40 mm

in the busbar support.

Rated operating voltage: 1000 V~, 50/60 Hz

for busbar: 3.18 x 25.40 mm 1/8 x 1" inch

Rated current: 299 A

Material:PBT

Fire protection: UL 94-V0

Continuous operating temperatures: 140 C



Manufacturer: Rittal
Type: Inserts for busbar supports   SV 3015000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
