Text for tenders: Assembly kit for mounting air circuit-breakers


Assembly kit for mounting air circuit-breakers

from Klckner-Moeller and Siemens (3VF3)

on the 250 A component adaptor SV 3437.000

EJ screws (plastic self-tapping screws) for

fastening the air circuit- breakers on the

component adaptor.

Tightening torque

Assembly screws:2 Nm



Manufacturer: Rittal
Type: Assembly kit for mounting air circuit-breakers   SV 3018000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________