Text for tenders: Assembly kit for mounting air circuit-breakers


Assembly kit for mounting air circuit-breakers

from AEG, DELTA and Sprecher & Schuh on the 250 A

component adaptor SV 3437.000

EJ screws (plastic self-tapping screws)

for fastening the air circuit-breakers

on the component adaptor.

Tightening torque

Assembly screw:2 Nm



Manufacturer: Rittal
Type: Assembly kit for mounting air circuit-breakers   SV 3019000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________