Text for tenders: SV base isolators


SV base isolators

For configuring busbar systems with any given

bar centre distances and for assembling PE or

PEN bars.



Rated operating voltage:1000 V~

Material: duroplastic polyester

Continuous operating temperature: max. 135 C

Tensile strength: 12 kN

Bending strength: 6 Nm

Torsional strength: 75 Nm

Tightening torque: 40 Nm



Manufacturer: Rittal
Type: SV base isolators   SV 3031000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
