Text for tenders: SV base isolators


SV base isolators

For configuring single-pole or multi-pole busbar

systems with any given bar centre distances by means

of a M 10 thread.

Rated operating voltage: 1000 V~

Material: duroplastic polyester

Continuous operating temperature: 135 C

Tensile strength: 13 kN

Bending strength: 9 Nm

Torsional strength: 90 Nm

Tightening torque: 40 Nm



Manufacturer: Rittal
Type: SV base isolators   SV 3032000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
