Text for tenders: SV component adaptor for snap-on mounting


SV component adaptor for snap-on mounting

Component adaptor for snap-on mounting with

fitted connection cables, for 60 mm busbar systems

and Rittal PLS.



Rated operating voltage: 690 V~

Rated current: up to 63 A

for bar thickness: 10 mm

Construction width: 72 mm

Support rail: 2, 7.5 mm high

Connection cable: AWG 8 ( 10 mm2 )

Additional terminal: up to 10 mm2

Material:PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 1-2 Nm



Manufacturer: Rittal
Type: SV component adaptor for snap-on mounting   SV 3039000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
