Text for tenders: SV component adaptor for snap-on mounting


SV component adaptor for snap-on mounting

Component adaptor for snap-on mounting with fitted

connection cables, for 60 mm busbar systems and

Rittal PLS.



Rated operating voltage: 690 V~

Rated current: up to 50 A

for bar thickness: 10 mm

Construction width: 108 mm

Support rails: 2 pieces, 7.5 mm high

Connection cables: AWG 10 ( 6 mm2 )

Additional terminal: up to 10 mm2

Material:PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Conductor connection clamp: 1-2 Nm



Manufacturer: Rittal
Type: SV component adaptor for snap-on mounting   SV 3043000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
