Text for tenders: SV component adaptor for snap-on mounting


SV component adaptor for snap-on mounting

Component adaptor for snap-on mounting with fitted

connection cables, for 60 mm busbar systems and

Rittal PLS.



Rated operating voltage: 690 V~

Rated current: up to 63 A

for bar thickness: 5 mm

Construction width: 144 mm

Support rail: 2 pieces, 15 mm high

Connection cable: AWG 8 ( 10 mm2 )

Additional terminal: up to 10 mm2

Material:PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Conductor connection clamp: 1-2 Nm



Approvals:

Construction in accordance with VDE , GL, SEV, CSA,

VE , CE



Manufacturer: Rittal
Type: SV component adaptor for snap-on mounting   SV 3048000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
