Text for tenders: SV component adaptor for snap-on mounting


SV component adaptor for snap-on mounting

Component adaptor for snap-on mounting with fitted

connection cables , for 60 mm busbar systems and

Rittal PLS.



Rated operating voltage: 690 V~

Rated current: up to 63 A

for bar thickness: 10 mm

Construction width: 144 mm

Support rails: 2 pieces, 15 mm high

Connection cable: AWG 8 ( 10 mm2 )

Additional terminal: up to 10 mm2

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Conductor connection clamp: 1-2 Nm



Approvals:

Construction in accordance with VDE , GL,

SEV, CSA, VE , CE, UL



Manufacturer: Rittal
Type: SV component adaptor for snap-on mounting   SV 3049000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
