Text for tenders: SV busbar support


SV busbar support

for accommodating busbars. 3-pole busbar support

with 185 mm bar centre distance.

Suitable for busbars from 50 x 10 mm to 80 x 10 mm

with inserts.



Rated operating voltage: 1000 V~, 50/60 Hz to VDE 0660

Rated current: up to 1600 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Bar centre distance: 185 mm

Bar accommodation without inserts: 80 x 10 mm

Tightening torques

Assembly screws: 3 - 5 Nm

Bar fastening screw: 40 Nm



Manufacturer: Rittal
Type: SV busbar support   SV 3052000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
