Text for tenders: SV busbar support


SV busbar support

for accommodating busbars. Suitable for busbars

3 x 2 x 100 x 10 mm.



Rated operating voltage: 1000 V~, 50/60 Hz

                          to VDE 0660

Rated current: up to 3000 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Bar centre distance: 150 mm

Tightening torques

Assembly screws: 8 - 10 Nm

Lid attachment: 5 - 10 Nm



Manufacturer: Rittal
Type: SV busbar support   SV 3057000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
