Text for tenders: SV connection plates for SV 3055.000


SV connection plates for SV 3055.000

Connection plates for connecting 150 mm systems.

Clamping area: ring terminal M10 up to 240 mm2

Tightening torque

Assembly screws: 10 - 15 Nm

T-head screws:: M10 x 100 mm



Manufacturer: Rittal
Type: SV connection plates for SV 3055.000   SV 3058000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
