Text for tenders: SV connection plates for SV 3055.000


SV connection plates for SV 3055.000

Connection plates for connecting laminated flat

copper bars to the 150 mm system.



Connection: laminated flat copper up to 40x10 mm

Tightening torque

Assembly screw: 10 - 15 Nm

T-head screw: M10 x 120 mm



Manufacturer: Rittal
Type: SV connection plates for SV 3055.000   SV 3061000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
