Text for tenders: Assembly kit for mounting air circuit-breakers


Assembly kit for mounting air circuit-breakers

from ABB, Merlin-Gerin, Siemens (3VF4) on the

250 A component adaptor SV 3437.000

EJ screws (plastic self-tapping screws)

for fastening air circuit-breakers on the component

adaptor.

Tightening torque

Assembly screw: 2.5 Nm



Manufacturer: Rittal
Type: Assembly kit for mounting air circuit-breakers   SV 3063000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________