Text for tenders: SV busbar support


SV busbar support

for accommodating busbars. 3-pole busbar support

with 60 mm bar centre distance.

Rated operating voltage: 1000 V~, 50/60 Hz

to VDE 0660

Rated current: up to 450 A

Material:PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Bar centre distance: 60 mm

Bar accommodation without inserts:  30 x 5 mm

Tightening torques

Assembly screw: 3 - 5 Nm

Cover fastening:1 - 3 Nm



Manufacturer: Rittal
Type: SV busbar support   SV 3066000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
