Text for tenders: SV busbar support


SV busbar support

for accommodating busbars. 3-pole busbar support

with 100 mm bar centre distance.

Rated operating voltage: 1000 V~, 50/60 Hz

to VDE 0660

Rated current: up to 1250 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Bar centre distance: 100 mm

Bar accommodation without inserts: 60 x 10 mm

Tightening torques

Assembly screws: 8 - 10 Nm

Lid attachment: 1 - 3  Nm

Approvals:

DNV, GL, VDE, VE, SEV, KEMA



Manufacturer: Rittal
Type: SV busbar support   SV 3073000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
