Text for tenders: Busbar cover section


Busbar cover section

May be cut to length as required.

Contact hazard protection to VBG 4,

thanks to full encapsulation of the busbars.

For busbars: 40 x 10 to 60 x 10 mm

Material: thermally modified hard PVC

Continuous operating temperature: max. 100 C

Fire protection: to UL 94-VO



Manufacturer: Rittal
Type: Busbar cover section   SV 3085000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
