Text for tenders: System covers


System covers

for conductor connection clamps and plate clamps

(according to VBG 4).

Suitable for 60 and 100 mm busbar systems.

Width: 50 mm

Height: 80 mm

Material: ABS

Continuous operating temperature: max. 100 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: System covers   SV 3086000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
