Text for tenders: Busbar cover sections


Busbar cover sections

May be cut to length as required.

Contact hazard protection

(in accordance with VGB-4), thanks to full

encapsulation of the busbars.

For busbars: 12 x 5 bis 30 x 10 mm

Material: thermally modified hard PVC

Continuous operating temperature: max. 100 C

Fire protection corresponding to UL 94-VO



Manufacturer: Rittal
Type: Busbar cover sections   SV 3092000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
