Text for tenders: PLS cover for busbar adaptor for NH bus-mounting


PLS cover for busbar adaptor for NH bus-mounting

fuse-switch-disconnector size 1

For SV 3410.000 / SV 3411.000, SV 3494.000 / SV 3495.000).

Only suitable for Rittal-PLS assembly 800 A and 1600 A.

Material: hard PVC

Fire protection corresponding to: UL 94-V0

Continuous operating temperature: 100 C



Manufacturer: Rittal
Type: PLS cover for busbar adaptor for NH bus-mounting   SV 3099000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
