Text for tenders: SK roof-mounted fan for TS 8


SK roof-mounted fan for TS 8

Roof-mounted fan fitted onto a roof plate based on TS 8 with cable

entry.

Easy assembly, and the need to create mounting cutouts has been

eliminated.

Retrofitting possible.

High volumetric air flow (unimpeded air flow), 1500m/h at a low noise

level of 40 dB (A).

Fully wired ready for connection.

Dimensions mm (WxHxD) incl. roof plate: 800x240x800

Rated operating voltage V,Hz: 115,50/60

Temperature range: +20C to +50

Surface finish: RAL 7035



Manufacturer: Rittal
Type: SK roof-mounted fan for TS 8   SK 3164610
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
