Text for tenders: TopTherm roof-mounted cooling unit,


TopTherm roof-mounted cooling unit,

designed especially for office applications

Useful cooling output to DIN 3168 L 35 L 35

1100/1200 W

Dimensions W x H [mm] 597 x 417 x 475

Rated operating voltage: 230 V, 1 ~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 760/780 W

Refrigerant: R 134 a

Temperature range C

+20C to +55C

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts and connection for

door operated switch

Factory setting 35C

Electronic condensate evaporation and RiNano coating

Connection via terminal strips

Protection category

to EN 60 529/09.2000

External circuit IP 34/ Internal circuit IP 54

Colour

RAL 7035

Weight

42 kg



Weight 42 kg



Manufacturer: Rittal
Type: TopTherm roof-mounted cooling unit,   SK 3273500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
