Text for tenders: Door system for cold aisle containment


Door system for cold aisle containment

Sliding door system suitable for cold aisles with a

width of 1200 mm and a server rack height of 2000 mm.

Designed for use with a room-related climate control

of data centres with cold aisle containment and Rittal

CRAC system or Rittal LCP Inline. The clear height of

cold aisle is 2200 mm.



Manufacturer: Rittal
Type: Door system for cold aisle containment   SK 3300160
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________