Text for tenders: LCP Inline EC WHD (mm) 300x2000x1200


LCP Inline EC WHD (mm) 300x2000x1200



LCP Inline EC, technical description:

The air/water heat exchanger designed for the climate

control of server racks in data centres offers a

controlled, tailor-made, energy-optimised cooling

capacity of up to 30 kW with a minimum weight and a

comprehensive possibility of monitoring.



The air/water heat exchanger is mounted at the side

of the rack.

This ensures a full separation of IT and Facility

Management - even in the event of maintenance access

only to the LCP Inline EC.



The LCP Inline EC blows cool air into the room.

The air routing is made via the cold air blow-out in

the cold aisle at the front and the hot air

extraction from the hot aisle at the rear by means of

perforated doors.

The hot air is cooled by high performance compact

impeller heat exchangers.

Thanks to the cold air blow-out and hot air

extraction over the entire height of the air/water

heat exchanger cooling is offered for the entire

482.6 mm (19 inch) equipment inside the server rack.

The cooling output of further server racks may be

enhanced by additional units.



Maximum efficiency is achieved and electrical power

consumption is minimised due to the use of EC fans.

The large-scale high performance heat exchanger of

the LCP Inline EC makes high inlet temperatures (up

to 21C) and low pressure loss on the water and air

side possible.

Thus a remarkable extension of free cooling and

reduction of electrical

power consumption of the pump system is achieved.



Air/water heat exchangers and server racks are

spatially separated.

Condensate and leakage management is integrated.

The water connection may be routed via 1" external

thread towards the bottom or the rear.

The fans may be exchanged without tools.

Network integration for monitoring/setting all

technical parameters is possible.



Extremely robust thanks to its simple, optimised

construction.

Strict spatial separation of water-carrying and

electrical components. All electrical components are

additionally protected against splashing water.



TV GS certified, complies with condensate test to

DIN 3168.

UR approval as standard.



Control

Optimum adaptability (0-100%) thanks to dynamic,

continuous control of the

cold water flow.

Control of constant server inlet air temperature by

continuous adjustment of the

volumetric air flow based on the temperature

difference (inlet air - outlet air) for

the best possible and highly efficient power supply

to the server systems.

The unit is designed according to the "fail safe"

principle. In the very unlikely event of

failure, the unit automatically switches over to

maximum cooling output.



Standard redundant design of the air temperature

sensors required for control.



Service:

The six fans may be individually exchanged with the

system operational and are self-contacting.

Control is being continued in case of a fan failure /

exchange.

There are no settings necessary before or after the

fan replacement.

The replacement of individual fans is possible within

30 seconds.

The unit has an automatic vent valve, thus ensuring

the fast availability of the unit during

implementation.





Monitoring:

Extended functionality of the monitoring and control

technology/software via SNMP.

Basic CMC with Ethernet interface as standard.

Graphic user interface thanks to integral webserver.

Constant display and monitoring of all relevant

operating parameters such as inlet/outlet air

temperatures, flow, inlet/return temperatures, fan

speed, dissipated heat loss etc.

Standard touchscreen display for monitoring and

operating work on the unit.



Technical specifications:

-,,Cooling medium:,,,,Water or water/glycol mixture

according to operating instructions

-,,Water connection:,,,,1" external thread

-,,Voltage supply:,,,,,,230 V, 1~, 50/60 Hz

or alternatively

400 V, 3~, N, 50/60 Hz for single-phase

assignment

-,,Weight:,,,,,,,,approx. 230 kg

-,,Dimensions (WxHxD):,,,,300x2000x1200 mm

-,,Available installation height:,,free (42 U)



Standard design:

-,,Sensible cooling output:,,,,,,,,30 kW

-,,Volumetric air flow:,,,,,,,,5000 m/h

-,,Water inlet temperature:,,,,,,,,15C

-,,Water return temperature:,,,,,,22.7 C

-,,Flow rate of cooling medium:,,,,,,60 l/min

-,,Share of glycol in the medium:,,,,,,0%

-,,Server inlet air temperature:,,,,,,24 C

-,,Delta T (inlet - outlet air):,,,,,,20 K

-,,Water pressure loss of the entire unit:,,,,90 kPa

-,,Electrical power consumption, maximum:,,1050 W



Project-specific design:

-,,Sensible cooling output:,,,,,,,,     .....kW

-,,Volumetric air flow:,,,,          ,,     .....m/h

-,,Water inlet temperature:,,,,,,,,     .....C

-,,Water return temperature:,,             .....C

-,,Flow rate of cooling medium:,,             .......l/min

-,,Share of glycol in the medium:,,,,,,........%

-,,Server inlet air temperature:,,,,,,..........C

-,,Delta T (inlet - outlet air):,,,,,,...........K

-,,Water pressure loss of the entire unit:,,...........kPa

-,,Electrical power consumption in the

    operating point ,,,,,,,,,,,,,,,,,,...W







Optional:

-,,Redundant power infeed by transfer switch

-,,Front cover for optimum air distribution (3301.980)







Make: Rittal

Type: 3300.470 or equivalent



Quantity,,Unit,,,,Unit price (EP),,Total price (GP)



______,,______,,,,___________,,,,__________



Manufacturer: Rittal
Type: LCP Inline EC WHD (mm) 300x2000x1200   SK 3300470
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
