Text for tenders: Air/water heat exchanger


Air/water heat exchanger



The cooling output of the air/water heat exchanger can

gradually be extended up to 20 kW due to its modular

design.

With optional quick-release couplings the air/water

heat exchanger can be retrofitted with additional

modules whilst operating (e.g. in order to increase the

cooling output).

The air/water heat exchanger is mounted on the side of

the rack.

Cold air supply at the sides ensures even cooling of

the 19" equipment.

Even when the enclosure doors are opened (e.g. for

maintenance purposes) cooling is guaranteed.

You can select 1 or 2 server racks to be cooled.

Air/water heat exchanger and server rack are separated

from each other.

Condensate and leak management is integrated.

The water connection can be flexibly routed via "

external thread to the base or rear.

It is possible to interconnect to a network for

monitoring / setting up all of the technical

parameters.



Dimensions:

W x H x D: 300 x 2000 x 1000 mm



Installation clearance height:

42 U (fully usable with an enclosure height of 2000 mm)



Voltage:

115V, 60Hz



Weight:

max. 160 kg



Model: Rittal

Type: 3301230

or equivalent



Optional:

It is possible to interconnect to a network for

monitoring / setting up of all the technical

parameters.

Packs of 1



Manufacturer: Rittal
Type: Air/water heat exchanger   SK 3301210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
