Text for tenders: LCP add-on cover


LCP add-on cover



Used for height compensation for 2200 mm high racks

when used in conjunction with LCP (H = 2000 mm, D =

1000 mm). For LCP 3301.210 and 3301.320.



Technical specifications:

Material: Steel sheet, spray finished, RAL 7035

Dimensions: 300 x 200 x 1000 mm



Manufacturer: Rittal
Type: LCP add-on cover   SK 3301221
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
