Text for tenders: Additional module f. Rittal LCP air/water heat


Additional module f. Rittal LCP air/water heat

exchanger

The air/water heat exchanger module for retrofitting

increases the cooling output of the air/water heat

exchanger and can be retrofitted by quick-release

couplings during operation of the air/water heat

exchanger (e.g. for increasing the cooling output).

Plug & Play technology ensures a reduction of the Mean

Time To Repair (MTTR). Power and water suppply is made

via the air/water heat exchanger. It is possible to

incorporate a network for monitoring / setting of all

technical parameters.



Useful cooling output: max 6.6 kW



Air volumetric flow: approx. 1000 m3/h with two fans

per module



Weight: 25 kg



Model: Rittal

Type: 3301250 or equivalent



Quantity,,,,,,Unit,,,,Unit price,,   Total price,,,,,,,,,,,,,,



Manufacturer: Rittal
Type: Additional module f. Rittal LCP air/water heat   SK 3301250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
