Text for tenders: Cooling module for LCP Modular


Cooling module for LCP Modular

The air/water heat exchanger module serves for

retrofitting and extension of the LCP Modular cooling

output and may be installed via pre-fabricated

electrical connections (hot-swappable) and water-side

connecting nuts. The fans that can be exchanged

without tool at any time ensure a reduction of the

Mean Time To Repair (MTTR). Power and water supply are

ensured by the LCP Modular. Server rack and air/water

heat exchanger are located separately.  Network

integration for monitoring / adjustment is possible.



Useful cooling output: Max. 6.6 kW per module

Air volume flow: 1000 m/h per module

Available installation height: free (standard: 42 U)

Weight: 25 kg



Manufacturer: Rittal
Type: Cooling module for LCP Modular   SK 3301290
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
