Text for tenders: Rittal LCP air/water heat exchanger, 1200 mm deep


Rittal LCP air/water heat exchanger, 1200 mm deep

The cooling output of the air/water heat exchanger can

gradually be extended up to 20 kW due to its modular

design.

Due to optional quick-release couplings the air/water

heat exchanger can be retrofitted with additional

modules while operating (e.g. in order to increase the

cooling output).

The air/water heat exchanger is mounted on the side of

the rack. Cold air supply  at the sides ensures even

cooling of the 482.6 mm (19 inch) equipment. Even when

the enclosure doors are opened (e.g. for maintenance

purposes) cooling is guaranteed.

1 or 2 server racks may be cooled.

Air/water heat exchanger and server rack are separated.

Condensate and leak management is integrated.

Water supply can flexibly be routed via 3/4 inch AG to

the base or rear. It is possible to incorporate a

network for monitoring / setting of all technical

parameters.



Useful cooling output: max. 20 kW



Air volumentric flow: approx. 1000m3/h with two fans

per module



Dimensions: WHD 300x2000x1200 mm



Clearance height: 42 U (fully usable with an enclosure

height of 2000 mm)



Voltage: 230/115V, 50/60Hz



Weight: max. 160 kg



Model: Rittal

Type: 3301230 or equivalent



Quantity,,,,Unit,,,,Unit price,,,,Total price



Manufacturer: Rittal
Type: Rittal LCP air/water heat exchanger, 1200 mm deep   SK 3301420
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
