Text for tenders: Add-on cover for LCP


Add-on cover for LCP



Used for height compensation for 2200 mm high racks

when used in conjunction with LCP (H = 2000 mm, D =

1200 mm).

For LCP 3301.420 and 3301.480.



Technical specifications:

Material: Steel sheet, spray finished, RAL7035

Dimensions: 300 x 200 x 1200 mm



Manufacturer: Rittal
Type: Add-on cover for LCP   SK 3301421
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
