Text for tenders: LCP Inline WHD (mm) 300x2000x1200


LCP Inline WHD (mm) 300x2000x1200



The optimised air/water heat exchanger for data

centres offers an optimised cooling output of 30 kW

for standard sizes of server racks with a weight as

light as possible and a comprehensive monitoring

function. The device is mounted on the side of server

racks and is thus cooling the room. By means of

perforated doors the air is blown out forwards into

the cold aisle and the hot air is extracted from the

warm aisle at the rear of the unit. The blowing out of

cold air and the extraction of hot air over the entire

height of the air/water heat exchanger ensures the

cooling of the complete 482.6 mm (19 inch) equipment

inside the server rack. As an option installing

additional devices can increase the cooling output of

additional server racks. Air/water heat exchanger and

server rack are separated. Condensate and leakage

management is integrated. Water supply can flexibly

routed via 1" AG to the base or the rear. The fans can

be exchanged without tools at any time. The front

display or the incorporation into a network enables

monitoring/setting of all technical parameters.



Useful cooling output: 30 kW

Air volumetric flow: 5000 m/h

Available installation height: free (standard: 42 U)

Voltage: 208/230 V 50/60 Hz, standard

three-phase connection possible

Dimensions: WxHxD: 300x2000x1200 mm

Weight: 230 kg

Accessories: Front cover for LCP Inline (3301980)



Manufacturer: Rittal
Type: LCP Inline WHD (mm) 300x2000x1200   SK 3301470
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
