Text for tenders: LCP Inline WHD (mm) 300x2000x 1200


LCP Inline WHD (mm) 300x2000x 1200

LCP Inline:

The air/water heat exchanger optimised for Data

Centres offers an optimum cooling output of 30 kW for

standard-sized server racks and is light weight and

has comprehensive possibilities for monitoring. The

device is mounted at the side of the server racks and

cools the room. The air is routed via the cold air

exhaust to the front cold aisle and the  hot air

suction from the hot aisle at the rear by means of

perforated doors. Cooling for the complete 482.6 mm

(19") equipment inside the server rack is offered by

the cold air exhaust and hot air suction over the

entire height of the air/water heat exchanger. As an

option cooling output of further server racks may be

increased by installing more devices. Air/water heat

exchanger and server rack  are located separately.

A condensate and leakage management is integrated and

water connection can be routed externally via 1" AG

towards the bottom or the rear. The fans may be

exchanged without tools at any time. The front display

or network integration ensure monitoring/adjustment of

all technical parameters.



Useful cooling output: 30 kW

Air volume flow: 5000 m/h

Available installation height: free (standard: 42 U)

Voltage: 208/230 V 50/60 Hz, 3-phase connection is

possible as standard

Dimensions: WxHxD: 300x2000x1200 mm

Weight: 230 kg

Accessories: Front cover for LCP Inline (3301980)



Manufacturer: Rittal
Type: LCP Inline WHD (mm) 300x2000x 1200   SK 3301480
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
