Text for tenders: Rittal LCP Extended air/water heat exchanger


Rittal LCP Extended air/water heat exchanger

The air/water heat exchanger designed as a replacement

for the rear door ensures a cooling output of up to 10

kW. It serves to increase the cooling output of

existing air-conditioning systems. Due to the

adjustment of water inlet temperature and volume flow

it is possible to guarantee a customer-specific cooling

output. The water inlet temperature is always above the

dew point in order to avoid condensate. Water supply

can flexibly be routed via 3/4 inch AG to the base or

rear.

It is possible to incorporate a network for monitoring

/ setting of all technical parameters.



Useful cooling output:

max. 10 kW



Air volumetric flow:

2500 m3/h (70%)



Dimensions:

WHD 520x1910x160 mm (as rear door)



Voltage:

208/230 V, 50/60 Hz, or standard three-phase power

supply.



Weight:

max 45 kg



Model: Rittal

Type: 3301490 or equivalent



Quantity,,,,,,Unit,,,,,,Unit price,,,,Total price

,,



Manufacturer: Rittal
Type: Rittal LCP Extended air/water heat exchanger   SK 3301490
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
