Text for tenders: Rittal TopTherm PLUS wall-mount. horizontal cooling unit


Rittal TopTherm PLUS wall-mount. horizontal cooling unit

with RiNano coating

Useful cooling output to DIN 3168 L35 L35 300/320 W

Rated operating voltage: 230V, 1 ~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35,285/300 W

Dimensions W x H x D [mm] 525 x 340 x 153

Refrigerant: R 134 a

Temperature range: 20C - 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic controller

with floating fault signal contact and connection

for door operated switch

Factory setting: 35C

Connection via plug-in terminal strips

Protection category to EN 60 529/10.91

External circuit IP 34 / Internal circuit IP 54

Weight: 13 kg

Colour RAL 7035.



Manufacturer: Rittal
Type: Rittal TopTherm PLUS wall-mount. horizontal cooling unit   SK 3302300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
