Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS


Wall-mounted cooling unit Rittal TopTherm PLUS

NEMA 4 X design with RiNano coating

Useful cooling output to DIN 3168 L35 L35 500/610 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 360/380 W

Dimensions W x H x D [mm] 285 x 620 x 298

Refrigerant R 134 a

Temperature range 20C up to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact and

connection for door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 25 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS   SK 3303104
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
