Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

NEMA 4 X, with RiNano coating

Useful cooling output to DIN 3168 L35 L35 500 W

Rated operating voltage 115 V, 1~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 470 W

Dimensions W x H x D [mm] 285 x 620 x 298

Refrigerant R 134 a

Temperature range 20C up to 55C (Setting range +30C to +55C)

Temperature control and monitoring via

basic controller with floating fault

signal contact and connection for

door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 25 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3303114
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
