Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

stainless steel, with RiNano coating

Useful cooling output to DIN 3168 L35 L35 500 W

Rated operating voltage 115 V, 1~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 470 W

Dimension W x H x D [mm] 280 x 550 x 200

Refrigerant R 134 a

Temperature range 20C up to 55C (Setting range + 30C to + 55C)

Temperature control and monitoring via basic controller

with floating fault signal contact and connection for

door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 17 kg

Louvred grille spray-finished in RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3303210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
