Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS NEMA 4 X


Wall-mounted cooling unit Rittal TopTherm PLUS NEMA 4 X

with RiNano coating

Useful cooling output to DIN 3168 L35 L35 500/610 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 360/380 W

Dimensions W x H x D [mm] 285 x 620 x 298

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault signal

contacts and connection for door operated switch

Factory setting 35C

Connection by pluggable terminal strip

Protection category NEMA 4X

Weight 25 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS NEMA 4 X   SK 3303504
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
