Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS NEMA 4 X


Wall-mounted cooling unit Rittal TopTherm PLUS NEMA 4 X

with RiNano coating

Useful cooling output DIN 3168 L35 L35 500 W

Rated operating voltage 115 V, 1~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 470 W

Dimensions W x H x D [mm] 285 x 620 x 298

Refrigerant R 134 a

Temperature range 20C up to 55C

Temperature control and monitoring via comfort

controller with two floating fault signal

contacts and connection for door operated

switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 25 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS NEMA 4 X   SK 3303514
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
