Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS


Wall-mounted cooling unit Rittal TopTherm PLUS

Stainless steel with RiNano coating

Useful cooling output to DIN 3168 L35 L35 500/610 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel nach DIN 3168 L35 L35 360/380 W

Dimensions W x H x D [mm] 280 x 550 x 200

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts and connection for door

operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 17 kg

Louvred grille spray-finished in RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS   SK 3303600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
