Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

for precision machine tools,

with RiNano coating and integral

condensate evaporation

Useful coolint output to DIN 3168 L35 L35 1000/1060 W

Rated operating voltage 400 V, 3~, 50 Hz - 460 V,

3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 700/675 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and montitoring via basic

controller with floating fault signal contact

and connection for door-operated switch

Factory setting 35C

connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/internal circuit IP 54

Weight 40 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3304142
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
