Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

stainless steel version with RiNano coating

and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1000/1060 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 825/775 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via

basic controller with floating fault signal

contact and connection for door operated

switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 39 kg

Colour louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3304200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
