Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS


Wall-mounted cooling unit Rittal TopTherm PLUS

stainless steel with RiNano coating and

integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1000/1060 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 850/800 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C bis +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact

and connection for door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 44 kg

Colour louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS   SK 3304210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
