Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

stainless steel cover with RiNano coating and

integral condensate evaporation

Useful cooling output DIN 3168 L35 L35 1000/1060 W

Rated operating voltage 400 V,  3~, 50 Hz -

460 V, 3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 700/675 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic controller

with floating fault signal contact and connection for

door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 40 kg

Colour louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3304240
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
