Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e -


Wall-mounted cooling unit Rittal TopTherm Blue e -

NEMA 4 X, with RiNano coating and integral condensate

evaporation

Useful cooling output to DIN 3168 L35 L35 1000/1450 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 640/720 W

Dimensions W x H x D [mm] 405 x 1020 x 358

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts and connection

for door operated switch

Factory setting 35C

Connection by pluggable terminal switch

Protection category NEMA 4X

Weight 49 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e -   SK 3304504
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
