Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e NEMA 4 X


Wall-mounted cooling unit Rittal TopTherm Blue e NEMA 4 X

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1000/1460 W

Rated operating voltage 400 V, 3~, 50 Hz -

460 V, 3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 670/820 W

Dimensions W x H x D [mm] 405 x 1020 x 358

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via comfort

controller with two floating fault signal contacts

and connection for door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 50 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e NEMA 4 X   SK 3304544
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
