Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS


Wall-mounted cooling unit Rittal TopTherm PLUS

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1500/1510 W

Rated operating voltage 115 V, 1~ 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 1000/1175 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact

and connection for door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 46 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS   SK 3305110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
