Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

stainless steel with RiNano coating and

integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1500/1510 W

Rated operating current 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 1000/1175 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact and

connection for door operated switch

Factory setting 35C

Connection by pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 46 kg

Colour of louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3305210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
