Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e


Wall-mounted cooling unit Rittal TopTherm Blue e

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1500/1510 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 870/890 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts and connection for door operated

switch

Factory setting 35C

Connection by pluggable terminal strip

Protection category to EN 60 529/09.2000

External circuit IP 34/Internal circuit IP 54

Weight 41 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e   SK 3305500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
